Active
38 V, 5W synchronous iso-buck converter
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The L6986I is a device specifically designed for the isolated buck topology. Due to the P-Channel MOSFET as high-side power switch the device features 100% duty cycle operation. The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given...
Read More
|
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The L6986I is a device specifically designed for the isolated buck topology. Due to the P-Channel MOSFET as high-side power switch the device features 100% duty cycle operation. The primary output voltage can be accurately adjusted, whereas the isolated secondary output is derived by using a given...
Read More
|