L7824CP

L7824CP

L7806CD2T-TR

L7806CD2T-TR

L7808ACV-DG Active

Positive voltage regulator ICs
Quantity $ per Unit Savings
1 - 9$0.630%
10 - 99$0.5119%
100 - 249$0.4234%
250 - 499$0.3938%
500$0.3347%
Contact Sales
In stock:
$0.63
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameTO-220
Key features
  • Output current up to 1.5 A
  • Output voltages of 5; 6; 8; 8.5; 9; 12; 15; 18; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • 2 % output voltage tolerance (A version)
  • Guaranteed in extended temperature range (A version)