🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

L7812CP

L7812CP

L7805ABP

L7805ABP

NRND

L7824ACV

Positive voltage regulator ICs

Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78 series of three-terminal positive regulators is available in TO-220, TO-220FP, D²PAK and DPAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated...
Read More

Key features
  • Output current up to 1.5 A
  • Output voltages of 5; 6; 8; 8.5; 9; 12; 15; 18; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • 2 % output voltage tolerance (A version)
  • Guaranteed in extended temperature range (A version)
In stock
Quantity $ per unit Savings
1-9$0.600%
10-99$0.5312%
100-249$0.4623%
250-300$0.4427%
Contact sales
$0.60
$0.60
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78 series of three-terminal positive regulators is available in TO-220, TO-220FP, D²PAK and DPAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated...
Read More

Key features
  • Output current up to 1.5 A
  • Output voltages of 5; 6; 8; 8.5; 9; 12; 15; 18; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • 2 % output voltage tolerance (A version)
  • Guaranteed in extended temperature range (A version)