Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Precision 500 mA regulators
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.44 | 2% |
| 10-24 | $0.31 | 29% |
| 25-99 | $0.27 | 36% |
| 100-249 | $0.24 | 45% |
| 250-499 | $0.22 | 49% |
| 500 | $0.21 | 51% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More
|