📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
NRND
Precision 500 mA regulators
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220 |
The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.50 | 0% |
10-24 | $0.45 | 10% |
25-99 | $0.44 | 13% |
100-249 | $0.38 | 25% |
250-499 | $0.36 | 28% |
500 | $0.33 | 34% |
500 + |
Contact sales |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220 |
The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More
|