Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
Precision 500 mA regulators
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.56 | 33% |
| 10-24 | $0.40 | 52% |
| 25-99 | $0.33 | 60% |
| 100-249 | $0.31 | 63% |
| 250-500 | $0.28 | 66% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More
|