🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

L78M12CDT-TR

L78M12CDT-TR

L78M05CP

L78M05CP

NRND

L78M09CV-DG

Precision 500 mA regulators

Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More

Key features
  • Output current to 0.5 A
  • Output voltages of 5; 6; 8; 9; 10; 12; 15; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • Output voltage tolerance: 2 % (AB and AC versions) or 4 % (C version)
  • Guaranteed in extended temperature range
In stock
Quantity $ per unit Savings
1-500$0.860%
Contact sales
$0.86
$0.86
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems...
Read More

Key features
  • Output current to 0.5 A
  • Output voltages of 5; 6; 8; 9; 10; 12; 15; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • Output voltage tolerance: 2 % (AB and AC versions) or 4 % (C version)
  • Guaranteed in extended temperature range