L78M24CV

L78M24CV

L78M08CV-DG

L78M08CV-DG

L78M15CV-DG

NRND

Precision 500 mA regulators

Quantity $ per Unit Savings
1 - 500$0.920%
Contact Sales
In stock
$0.92
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78M series of three-terminal positive regulators is available in TO-220, TO-220FP, DPAK and IPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point regulation. Each type employs internal current limiting, thermal shutdown and safe area protection, resulting it essentially indestructible. If adequate heat sinking is provided, they can deliver over 0.5 A output current. Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltage and currents.

Key features
  • Output current to 0.5 A
  • Output voltages of 5; 6; 8; 9; 10; 12; 15; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • Output voltage tolerance: 2 % (AB and AC versions) or 4 % (C version)
  • Guaranteed in extended temperature range