L78M12ACDT-TR

L78M12ACDT-TR

L78M10ABDT-TR

L78M10ABDT-TR

L78M24CV-DG Active

Precision 500 mA regulators
Quantity $ per Unit Savings
1 - 9$0.610%
10 - 99$0.5117%
100 - 499$0.3347%
500$0.3149%
Contact Sales
In stock:
$0.61
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameTO-220
Key features
  • Output current to 0.5 A
  • Output voltages of 5; 6; 8; 9; 10; 12; 15; 24 V
  • Thermal overload protection
  • Short circuit protection
  • Output transition SOA protection
  • Output voltage tolerance: 2 % (AB and AC versions) or 4 % (C version)
  • Guaranteed in extended temperature range