L78S18CV

L78S18CV

L78S15CV

L78S15CV

NRND

L78S09CV

positive voltage regulator

Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78S series of three-terminal positive regulators is available in TO-220 package and several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point...
Read More

Key features
  • Output current up to 2 A
  • Output voltages of 5; 7.5; 9; 10; 12; 15; 18; 24 V
  • Thermal protection
  • Short circuit protection
  • Output transition SOA protection
In stock
Quantity $ per unit Savings
1-9$1.050%
10-24$0.9411%
25-99$0.8915%
100-249$0.7330%
250-499$0.6835%
500$0.6042%
Contact sales
$1.05
$1.05
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L78S series of three-terminal positive regulators is available in TO-220 package and several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point...
Read More

Key features
  • Output current up to 2 A
  • Output voltages of 5; 7.5; 9; 10; 12; 15; 18; 24 V
  • Thermal protection
  • Short circuit protection
  • Output transition SOA protection