L7905CD2T-TR

L7905CD2T-TR

L7912CP

L7912CP

L7905ACV-DG Active

Negative voltage regulators
Quantity $ per Unit Savings
1 - 500$0.840%
Contact Sales
In stock:
$0.84
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameTO-220
Key features
  • Output current up to 1.5 A
  • Output voltages: -5, -8, -12, and -5 V
  • Thermal overload protection
  • Short-circuit protection
  • Output SOA protection
  • Output tolerance 2% (AC version) or 4% (C version) at 25 °C