Active
Negative voltage regulators
| Operating Range | Commercial |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
The L79 series of three-terminal negative regulators is available in TO-220, TO-220FP and D²PAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated with...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.14 | 2% |
| 10-24 | $0.83 | 26% |
| 25-99 | $0.75 | 33% |
| 100-249 | $0.66 | 41% |
| 250-499 | $0.62 | 45% |
| 500 | $0.59 | 47% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
The L79 series of three-terminal negative regulators is available in TO-220, TO-220FP and D²PAK packages and several fixed output voltages, making it useful in a wide range of applications.These regulators can provide local on-card regulation, eliminating the distribution problems associated with...
Read More
|