📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

L7905ACV

L7905ACV

L7912CV-DG

L7912CV-DG

L7915ACV-DG

NRND

Negative voltage regulators

Quantity $ per Unit Savings
1 - 9$0.840%
10 - 99$0.7017%
100 - 150$0.5732%
Contact Sales
In stock
$0.84
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The L79 series of three-terminal negative regulators is available in TO-220, TO-220FP and D²PAK packages and several fixed output voltages, making it useful in a wide range of applications.


These regulators can provide local on-card regulation, eliminating the distribution problems associated with single point regulation; furthermore, having the same voltage option as the L78 positive standard series, they are particularly suited for split power supplies. If adequate heat sinking is provided, they can deliver over 1.5 A output current.


Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltages and currents.

Key features
  • Output current up to 1.5 A
  • Output voltages: -5, -8, -12, and -5 V
  • Thermal overload protection
  • Short-circuit protection
  • Output SOA protection
  • Output tolerance 2% (AC version) or 4% (C version) at 25 °C