L7980TR

L7980TR

L7980ATR

L7980ATR

L7980A Active

2 A step-down switching regulator
Quantity $ per Unit Savings
1 - 9$1.740%
10 - 99$1.4715%
100 - 499$1.0341%
500$1.0042%
Contact Sales
Out of stock
$1.73
Parameter NameParameter Value
Input Voltage Min Volt4.5
Input Voltage Max Volt28.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePowerSO-8
Key features
  • 2 A DC output current
  • 4.5 V to 28 V input voltage
  • Output voltage adjustable from 0.6 V
  • 250 kHz switching frequency, programmable up to 1 MHz
  • Internal soft-start and enable
  • Low dropout operation: 100% duty cycle
  • Voltage feed-forward
  • Zero load current operation
  • Overcurrent and thermal protection
  • VFQFPN 3 x 3 - 8L and HSOP8 package