Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
3 A step-down switching regulator
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The L7981 device is a step-down switching regulator with a 3.7 A (minimum) current limited embedded Power MOSFET, so it is able to deliver up to 3 A current to the load depending on the application conditions.The input voltage can range from 4.5 V to 28 V, while the output voltage can be set...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.95 | 4% |
| 10-24 | $1.44 | 29% |
| 25-99 | $1.31 | 35% |
| 100-249 | $1.18 | 42% |
| 250-499 | $1.10 | 46% |
| 500 | $1.07 | 47% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The L7981 device is a step-down switching regulator with a 3.7 A (minimum) current limited embedded Power MOSFET, so it is able to deliver up to 3 A current to the load depending on the application conditions.The input voltage can range from 4.5 V to 28 V, while the output voltage can be set...
Read More
|