Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
3 A step-down switching regulator
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The L7981 device is a step-down switching regulator with a 3.7 A (minimum) current limited embedded Power MOSFET, so it is able to deliver up to 3 A current to the load depending on the application conditions.The input voltage can range from 4.5 V to 28 V, while the output voltage can be set...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.06 | 2% |
| 10-24 | $1.52 | 25% |
| 25-99 | $1.39 | 31% |
| 100-249 | $1.24 | 39% |
| 250-499 | $1.17 | 42% |
| 500 | $1.13 | 44% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The L7981 device is a step-down switching regulator with a 3.7 A (minimum) current limited embedded Power MOSFET, so it is able to deliver up to 3 A current to the load depending on the application conditions.The input voltage can range from 4.5 V to 28 V, while the output voltage can be set...
Read More
|