Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
61 V 2 A asynchronous step-down switching regulator with adjustable current limitation
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The L7987L device is a step-down monolithic switching regulator able to deliver up to 2 A DC. The output voltage adjustability ranges from 0.8 V to almost VIN. The embedded switchover feature on the VBIAS pin maximizes the efficiency at light load. The adjustable current limitation, designed to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.24 | 2% |
| 10-24 | $1.85 | 16% |
| 25-99 | $1.74 | 21% |
| 100-249 | $1.62 | 26% |
| 250-499 | $1.57 | 29% |
| 500 | $1.56 | 29% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The L7987L device is a step-down monolithic switching regulator able to deliver up to 2 A DC. The output voltage adjustability ranges from 0.8 V to almost VIN. The embedded switchover feature on the VBIAS pin maximizes the efficiency at light load. The adjustable current limitation, designed to...
Read More
|