Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
61 V 3 A asynchronous step-down switching regulator with adjustable current limitation
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The L7987 device is a step-down monolithic switching regulator able to deliver up to 3 A DC. The output voltage adjustability ranges from 0.8 V to VIN. The wide input voltage range and the 100% duty cycle capability meet the fail safe specifications for industrial systems. The embedded switchover...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.50 | 2% |
| 10-24 | $2.63 | 23% |
| 25-99 | $2.42 | 29% |
| 100-249 | $2.18 | 36% |
| 250-499 | $2.06 | 40% |
| 500 | $2.04 | 41% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HTSSOP16 |
The L7987 device is a step-down monolithic switching regulator able to deliver up to 3 A DC. The output voltage adjustability ranges from 0.8 V to VIN. The wide input voltage range and the 100% duty cycle capability meet the fail safe specifications for industrial systems. The embedded switchover...
Read More
|