Active
Configurable multi channel relay driver 2HS + 6HS/LS
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | HTSSOP24 |
The L9026 is an eight-channel IC, with two fixed HS drivers and six configurable HS/LS drivers designed for automotive applications (LEDs and relays) and compatible with resistive, inductive and capacitive loads. The device offers advanced diagnostic and protection functionalities such as: short to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.87 | 0% |
| 10-24 | $2.14 | 26% |
| 25-99 | $1.96 | 32% |
| 100-249 | $1.75 | 39% |
| 250-499 | $1.66 | 42% |
| 500 | $1.62 | 44% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | HTSSOP24 |
The L9026 is an eight-channel IC, with two fixed HS drivers and six configurable HS/LS drivers designed for automotive applications (LEDs and relays) and compatible with resistive, inductive and capacitive loads. The device offers advanced diagnostic and protection functionalities such as: short to...
Read More
|