Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L9177

L9177

Active

L9177TR

Peripheral on chip for low end engine control

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt6.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO 46

L9177 is a device realized in ST BCD proprietary technology, able to provide the full set of power supplies and signal preprocessing peripherals needed to control a 2 Cylinder internal combustion Engine for Low End Application (e.g. small motorcycle, K-car, nautical engines, etc.).L9177 integrates...
Read More

Key features
  • Supply voltage from 6 V to 18 V
    • Basic functionality guaranteed down to 3.9 V
  • 5 V regulator up to 300 mA with thermal shutdown protection in current limitation condition
  • 5 V tracking regulator up to 40 mA and short to battery protection
  • 5 V standby regulator up to 2.5 mA
  • 2 channels injectors drivers
    • Parallel and serial driving
    • Output internally clamped to 60 V
    • Minimum overcurrent at 2.8 A
    • Ron 0.6 Ω worst case (at Tj= 150 °C)
  • 3 relay drivers
    • 2 with parallel and serial driving, 1 with serial driving
    • Output internally clamped to 45 V
    • Minimum guaranteed output current 1 A
    • Ron 1.5 Ω worst case (at Tj= 150 °C)
  • Tachometer driver
    • Parallel and serial driving
    • Minimum guaranteed output current 25 mA
    • Ron 5 Ω worst case (at Tj= 150 °C)
  • Lamp driver
    • Serial driving
    • Output internally clamped to 45 V
    • Minimum guaranteed output current 1 A (2 A during in-rush)
    • Ron 1.5 Ω worst case (at Tj= 150 °C)
  • Stepper motor driver
    • Parallel driving
    • Minimum guaranteed output current 500 mA - full step
    • Ron 2.6 Ω worst case on the diagonal (at Tj= 150 °C)
  • O2 sensor heater
    • Parallel and serial driving
    • Output internally clamped to 45 V
    • Minimum guaranteed output current 3 A
    • Ron 0.5 Ω worst case (at Tj= 150 °C)
  • Protected high side driver
    • 100 mA min. current limitation threshold
  • Full diagnosis by SPI
    • Injector driver: OL, STG, OC
    • Relay and Lamp drivers: OL, STG, OC
    • O2 sensor heater: OL, STG, OC
    • Tachometer: OL, STG, OC
    • Stepper motor driver: OL, STG, STB, OC
    • general diagnostic: over-temperature
  • Protection for STB, STG (for stepper motor drivers and tracking regulator)
  • Self configuring variable reluctance sensor interface
  • K-line transceiver
  • Microcontroller reset logic
  • Packaged in PowerSO46
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt6.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO 46

L9177 is a device realized in ST BCD proprietary technology, able to provide the full set of power supplies and signal preprocessing peripherals needed to control a 2 Cylinder internal combustion Engine for Low End Application (e.g. small motorcycle, K-car, nautical engines, etc.).L9177 integrates...
Read More

Key features
  • Supply voltage from 6 V to 18 V
    • Basic functionality guaranteed down to 3.9 V
  • 5 V regulator up to 300 mA with thermal shutdown protection in current limitation condition
  • 5 V tracking regulator up to 40 mA and short to battery protection
  • 5 V standby regulator up to 2.5 mA
  • 2 channels injectors drivers
    • Parallel and serial driving
    • Output internally clamped to 60 V
    • Minimum overcurrent at 2.8 A
    • Ron 0.6 Ω worst case (at Tj= 150 °C)
  • 3 relay drivers
    • 2 with parallel and serial driving, 1 with serial driving
    • Output internally clamped to 45 V
    • Minimum guaranteed output current 1 A
    • Ron 1.5 Ω worst case (at Tj= 150 °C)
  • Tachometer driver
    • Parallel and serial driving
    • Minimum guaranteed output current 25 mA
    • Ron 5 Ω worst case (at Tj= 150 °C)
  • Lamp driver
    • Serial driving
    • Output internally clamped to 45 V
    • Minimum guaranteed output current 1 A (2 A during in-rush)
    • Ron 1.5 Ω worst case (at Tj= 150 °C)
  • Stepper motor driver
    • Parallel driving
    • Minimum guaranteed output current 500 mA - full step
    • Ron 2.6 Ω worst case on the diagonal (at Tj= 150 °C)
  • O2 sensor heater
    • Parallel and serial driving
    • Output internally clamped to 45 V
    • Minimum guaranteed output current 3 A
    • Ron 0.5 Ω worst case (at Tj= 150 °C)
  • Protected high side driver
    • 100 mA min. current limitation threshold
  • Full diagnosis by SPI
    • Injector driver: OL, STG, OC
    • Relay and Lamp drivers: OL, STG, OC
    • O2 sensor heater: OL, STG, OC
    • Tachometer: OL, STG, OC
    • Stepper motor driver: OL, STG, STB, OC
    • general diagnostic: over-temperature
  • Protection for STB, STG (for stepper motor drivers and tracking regulator)
  • Self configuring variable reluctance sensor interface
  • K-line transceiver
  • Microcontroller reset logic
  • Packaged in PowerSO46