$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Flexible U-chip for braking & transmission
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| Operating Voltage Min Volt | 5.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP 80 14x14x1.0 ExPad Down |
The device is an integrated circuit designed for automotive environment and implemented in BCD8s_auto technology.
The device configurability involves both the supplies block and the valve drivers stage and particularly addresses to transmission applications.
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| Operating Voltage Min Volt | 5.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP 80 14x14x1.0 ExPad Down |
The device is an integrated circuit designed for automotive environment and implemented in BCD8s_auto technology.
The device configurability involves both the supplies block and the valve drivers stage and particularly addresses to transmission applications.
|