Active

L9301-TR

Octal low side driver or quad low side plus quad high side driver

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt4.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L9301 is a SPI (Serial Peripheral Interface) controlled octal channel with 4 high/low and 4 low side drivers with the possibility to use four integrated PowerMOS as recirculation diodes for PWM load driving.L9301 contains 12 PowerMOS: 4 configurable High/Low side drivers with Ronmax = 0.6 Ω...
Read More

Key features
  • AEC-Q100 qualified
  • Eight integrated PowerMOS configurable as:
    • 8 low side ON-OFF with RON(max) = 0.3 Ω @ Tj = 175 °C
    • High/low side PWM with RON(max) = 0.6 Ω @ Tj = 175 °C and 4 Low side with RON(max) = 0.3 Ω @ Tj = 175 °C
  • Operating battery supply voltage 5 V to 18 V
  • Operating Vdd supply voltage 4.75 V to 5.25 V
  • Logic inputs TTL/CMOS-compatible
  • Output voltage clamping 37 V typ. in low-side configuration
  • SPI interface for outputs control and for diagnosis data communication
  • Additional PWM inputs for 8 outputs
  • Over temperature protection
  • Open load, short to GND, short to VB
  • Overcurrent diagnostics in latched or unlatched mode for each channel
  • Controlled SR for improved EMC behavior
In stock
Quantity $ per unit Savings
1-9$7.432%
10-24$5.7221%
25-99$5.3027%
100-249$4.8334%
250-500$4.4739%
Contact sales
$7.43
$7.28
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt4.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L9301 is a SPI (Serial Peripheral Interface) controlled octal channel with 4 high/low and 4 low side drivers with the possibility to use four integrated PowerMOS as recirculation diodes for PWM load driving.L9301 contains 12 PowerMOS: 4 configurable High/Low side drivers with Ronmax = 0.6 Ω...
Read More

Key features
  • AEC-Q100 qualified
  • Eight integrated PowerMOS configurable as:
    • 8 low side ON-OFF with RON(max) = 0.3 Ω @ Tj = 175 °C
    • High/low side PWM with RON(max) = 0.6 Ω @ Tj = 175 °C and 4 Low side with RON(max) = 0.3 Ω @ Tj = 175 °C
  • Operating battery supply voltage 5 V to 18 V
  • Operating Vdd supply voltage 4.75 V to 5.25 V
  • Logic inputs TTL/CMOS-compatible
  • Output voltage clamping 37 V typ. in low-side configuration
  • SPI interface for outputs control and for diagnosis data communication
  • Additional PWM inputs for 8 outputs
  • Over temperature protection
  • Open load, short to GND, short to VB
  • Overcurrent diagnostics in latched or unlatched mode for each channel
  • Controlled SR for improved EMC behavior