Active
Automotive 4-channel valve driver
| Operating Voltage Min Volt | 5.5 |
| Operating Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The L9305 is a configurable, monolithic solenoid driver IC designed for the control of linear solenoids for automatic transmission, electronic stability control, and active suspension applications. The four channels can be configured as either low side or high side drivers in any combination. The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.69 | 1% |
| 10-24 | $6.73 | 22% |
| 25-99 | $6.24 | 28% |
| 100-249 | $5.70 | 34% |
| 250-499 | $5.45 | 37% |
| 500 | $5.29 | 39% |
| 500 + |
Contact sales |
|
| Operating Voltage Min Volt | 5.5 |
| Operating Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The L9305 is a configurable, monolithic solenoid driver IC designed for the control of linear solenoids for automatic transmission, electronic stability control, and active suspension applications. The four channels can be configured as either low side or high side drivers in any combination. The...
Read More
|