L9333MD-TR

L9333MD-TR

L9333MD

Active
Quad Low-Side Driver
Quantity $ per Unit Savings
1 - 9$2.520%
10 - 24$2.2710%
25 - 99$2.1515%
100 - 249$1.8626%
250 - 499$1.7530%
500$1.5439%
Contact Sales
In stock:
$2.52
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameSO-20
Key features
  • OVERTEMPERATURE PROTECTION FOR EACH CHANNEL
  • CONTROLLED OUTPUT SLOPE FOR LOW EMI
  • STATUS MONITORING FOR\t OVERTEMPERATURE DISCONNECTED GROUND OR SUPPLY VOLTAGE
  • INTEGRATED OUTPUT CLAMPING FOR FAST INDUCTIVE RECIRCULATION VFB > 45V
  • FOUR OPEN DRAIN DMOS OUTPUTS, WITH RDSon = 1.5 FOR VS > 6V AT 25°C
  • DEFINED OUTPUT OFF STATE FOR OPEN INPUTS
  • WIDE OPERATING SUPPLY VOLTAGE RANGE FROM 4.5V UP TO 32V FOR TRANSIENT 45V
  • INPUT TO OUTPUT SIGNAL TRANSFER FUNCTION PROGRAMMABLE
  • VERY LOW STANDBY QUIESCENT CURRENT TYPICALLY < 2µA
  • 3.3V CMOS COMPATIBLE INPUTS
  • OUTPUT CURRENT LIMITATION
  • HIGH SIGNAL RANGE FROM -14V UP TO 45V FOR ALL INPUTS