L9339

L9339

L9339-TR

NRND
Quad Low-Side Driver
Quantity $ per Unit Savings
1 - 500$2.750%
Contact Sales
In stock:
$2.75
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameSO-20
Key features
  • Over temperature protection for each channel
  • Controlled output slope for low EMI
  • Status monitoring for Over temperature Disconnected ground or supply voltage
  • Integrated output clamping for fast inductive recirculation VFB > 45 V
  • Four open drain DMOS outputs, with RDSon = 1.5 Ω for VS > 6 V at 25 °C
  • Defined output off state for open inputs
  • Wide operating supply voltage range from 4.5 V up to 32 V for transient 45 V
  • Input to output signal transfer function programmable
  • Very low stand-by quiescent current < 2 µA
  • TTL and CMOS compatible inputs
  • Output current limitation
  • High signal range from -0.3 V up to 32 V for all inputs