L9347LF-TR

L9347LF-TR

L9347LF Active

4-channel valve driver
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt4.8
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSO 36
Key Features
  • Open load detection
  • Selective overtemperature shutdown
  • External clock control
  • Ground and supply loss detection
  • Regulator drift detection
  • Recirculation control
  • Regulator resolution 5mA
  • Regulator error control
  • Status monitoring
  • Output slope control
  • Integrated free-wheeling and clamping Z-diodes
  • Quad low-side switch
  • 2 x 2.5A designed as switched current-regulator
  • 2 x 5A designed as conventional switch
  • Power SO-36 - package with integrated cooling area
  • Short circuit protection
  • Electrostatic discharge (ESD) protection
  • Low ON-resistance 2 x 0.2Ω , 2 x 0.35Ω (typ.)
  • Status push-pull stages

The L9347 is an integrated quad low-side power switch to drive inductive loads like valves used in ABS systems. Two of the four channels are current regulators with current range from 250mA to 2.25A and an accuracy of 10%.


All channels are protected against fail functions. They are monitored by a status output.

In stock:
$5.75
Range Unit Price Savings
1 - 309$5.750%
310 - 500$3.6037%
Contact Sales