🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
4-channel valve driver
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
Operating Voltage Min Volt | 4.8 |
Operating Voltage Max Volt | 18.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSO 36 |
The L9352B is an integrated quad low-side power switch to drive inductive loads like valves used in ABS systems. Two of the four channels are current regulators with current range from 0 mA to 2.25 A.All channels are protected against fail functions. They are monitored by a status...
Read More
|
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
Operating Voltage Min Volt | 4.8 |
Operating Voltage Max Volt | 18.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSO 36 |
The L9352B is an integrated quad low-side power switch to drive inductive loads like valves used in ABS systems. Two of the four channels are current regulators with current range from 0 mA to 2.25 A.All channels are protected against fail functions. They are monitored by a status...
Read More
|