Active
4-channel valve driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO 36 |
The L9352B is an integrated quad low-side power switch to drive inductive loads like valves used in ABS systems. Two of the four channels are current regulators with current range from 0 mA to 2.25 A.All channels are protected against fail functions. They are monitored by a status...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO 36 |
The L9352B is an integrated quad low-side power switch to drive inductive loads like valves used in ABS systems. Two of the four channels are current regulators with current range from 0 mA to 2.25 A.All channels are protected against fail functions. They are monitored by a status...
Read More
|