L9374LF

L9374LF

L9374TRLF

Active

4-channel valve driver

Quantity $ per Unit Savings
1 - 9$7.370%
10 - 24$6.6610%
25 - 99$6.3514%
100 - 249$5.5225%
250 - 500$5.2629%
Contact Sales
Out of stock
$7.37
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt5.2
Operating Voltage Max Volt20.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSO 36
Key features
  • Four protected low-side drivers with diagnostics
    • Two 140 mΩPWM controlled outputs(Q1 & Q2)
    • Two 250 mΩ current controlled outputs with 6 % accuracy (Q3 & Q4)
  • All outputs with 35 V Zener Clamp
  • Programmable output timer
  • Clock monitor
  • Integrated recirculation diodes
  • 16 bit serial peripheral interface, up to 5 MHz with diagnosis
  • Battery compatible supply voltage
  • Detailed load diagnosis
    • Over load protection
    • Open load (off-state)
    • Undercurrent
    • Undervoltage
    • Temperature warning and shutdown
    • Power or signal GND loss
    • Freewheeling diode loss
    • Silent valve driver test