Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!Flat-rate $5.99 shipping worldwide throughout July - no code needed. Start your design today!

L9380-TR-LF

NRND

Triple high-side MOSFET driver

Quantity $ per Unit Savings
1 - 500$3.030%
Contact Sales
In stock
$3.03
Parameter NameParameter Value
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameSO-20

The L9380 device is a controller for three external N-channel power MOS transistors in \High-Side Switch\ configuration.


It is intended for relays replacement in automotive electric control units.

Key features
  • Constant gate charge/discharge current
  • Overvoltage charge pump shut off
  • Reverse battery protection (referring to the application circuit diagram)
  • For VS> 25 V
  • Open ground protection function for channel 1 and 2
  • Programmable overload protection function for channel 1 and 2