Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Glow plug system control IC
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 5.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | SO-24 |
The L9524C is a control IC for up to six glow plugs of diesel engines. The glow plugs are switched by up to four external PWM-controlled N-channel Power MOSFETs or a single relay in high-side configuration.Supply voltage, battery voltage, junction temperature, switches, currents through the glow...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 5.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | SO-24 |
The L9524C is a control IC for up to six glow plugs of diesel engines. The glow plugs are switched by up to four external PWM-controlled N-channel Power MOSFETs or a single relay in high-side configuration.Supply voltage, battery voltage, junction temperature, switches, currents through the glow...
Read More
|