🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

L9662TR

Octal squib driver and quad Manchester/PSI5 encoded sensor interface ASIC for safety application

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius95.0
Operating Voltage Min Volt7.0
Operating Voltage Max Volt37.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 64 10x10x1.4 mm

The device is intended to deploy up to 8 squibs and to interface up to 4 satellites. 2 satellite interfaces can be used to interface Hall sensors. Squib drivers are sized to deploy 1.2 A minimum for 2 ms, 1.75 A minimum for 1 ms and 1.75 A minimum for 0.65 ms during load dump along with 1.5 A...
Read More

Key features
  • 8 deployment drivers with SPI selectable firing current and times
  • Capability to deploy the squib with 1.2 A (min)/2 ms, 1.75 A (min)/1.0 ms and 1.75 A (min)/0.65 ms between VRES of 7 V to 37 V
  • Capability to deploy the squib with 1.5 A (min)/2 ms between VRES of 7 V to 25 V
  • Firing capability to deploy all channels simultaneously
  • Independently controlled high-side and low-side MOS for diagnosis
  • Analog output available for resistance measurement
  • Squib short to ground, short to battery and MOS diagnostic available on SPI register
  • Capability to deploy the squib the low side MOS is shorted to ground
  • 4 Fire enable inputs
  • Interface with 4 satellite sensors
  • Programmable independent current trip points for each satellite channel
  • Support Manchester 1 or 2 protocol for satellite sensors
  • Support PSI5 (Parity) protocol for satellite sensors (reference PSI5 technical specification V 1.2 /14.06.07)
  • Support for Sync pulse and minibus for satellites
  • Supports for variable bit rate detection
  • Independent current limit and fault timer shutdown protection for each satellite output
  • Short to ground and short to battery detection and reporting for each satellite channel
  • 2 independent SPI interfaces
  • 5.5 MHz SPI interface
  • Satellite message error detection
  • Hall effect sensor support on satellite channels 3 and 4.
  • Low voltage internal reset
  • 2 kV ESD capability on all pins
  • Package: LQFP64
  • Technology: ST Proprietary BCD5
Out of Stock
Quantity $ per unit Savings
1-9$8.9715%
10-24$8.1123%
25-99$7.7226%
100-249$6.7136%
250-499$6.4139%
500$5.8444%
Contact sales
Special Price $8.97 Regular Price $10.49
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius95.0
Operating Voltage Min Volt7.0
Operating Voltage Max Volt37.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 64 10x10x1.4 mm

The device is intended to deploy up to 8 squibs and to interface up to 4 satellites. 2 satellite interfaces can be used to interface Hall sensors. Squib drivers are sized to deploy 1.2 A minimum for 2 ms, 1.75 A minimum for 1 ms and 1.75 A minimum for 0.65 ms during load dump along with 1.5 A...
Read More

Key features
  • 8 deployment drivers with SPI selectable firing current and times
  • Capability to deploy the squib with 1.2 A (min)/2 ms, 1.75 A (min)/1.0 ms and 1.75 A (min)/0.65 ms between VRES of 7 V to 37 V
  • Capability to deploy the squib with 1.5 A (min)/2 ms between VRES of 7 V to 25 V
  • Firing capability to deploy all channels simultaneously
  • Independently controlled high-side and low-side MOS for diagnosis
  • Analog output available for resistance measurement
  • Squib short to ground, short to battery and MOS diagnostic available on SPI register
  • Capability to deploy the squib the low side MOS is shorted to ground
  • 4 Fire enable inputs
  • Interface with 4 satellite sensors
  • Programmable independent current trip points for each satellite channel
  • Support Manchester 1 or 2 protocol for satellite sensors
  • Support PSI5 (Parity) protocol for satellite sensors (reference PSI5 technical specification V 1.2 /14.06.07)
  • Support for Sync pulse and minibus for satellites
  • Supports for variable bit rate detection
  • Independent current limit and fault timer shutdown protection for each satellite output
  • Short to ground and short to battery detection and reporting for each satellite channel
  • 2 independent SPI interfaces
  • 5.5 MHz SPI interface
  • Satellite message error detection
  • Hall effect sensor support on satellite channels 3 and 4.
  • Low voltage internal reset
  • 2 kV ESD capability on all pins
  • Package: LQFP64
  • Technology: ST Proprietary BCD5