Active
Automotive PSI5 transceiver IC
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 140.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 35.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP 32 7x7x1.0 |
The Peripheral Sensor Interface (PSI5) is an interface for automotive sensor applications. PSI5 is an open standard based on existing sensor interfaces for peripheral sensors and offers a universal and flexible solution for multiple sensor applications.The PSI5 interface allows asynchronous or...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.86 | 2% |
| 10-24 | $4.46 | 22% |
| 25-99 | $4.12 | 28% |
| 100-249 | $3.73 | 35% |
| 250-499 | $3.55 | 38% |
| 500 | $3.44 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 140.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 35.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP 32 7x7x1.0 |
The Peripheral Sensor Interface (PSI5) is an interface for automotive sensor applications. PSI5 is an open standard based on existing sensor interfaces for peripheral sensors and offers a universal and flexible solution for multiple sensor applications.The PSI5 interface allows asynchronous or...
Read More
|