Active
Automotive Extension Airbag IC
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 35.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP 48 7x7x1.0 mm |
The L9679E is an extension chip in airbag systems or a pyroswitch manager. This device is family-compatible with the L9679 and L9680 devices. The device includes an octal driver for squib/pyroswitch deployments and a quad channel interface for PSI-5 sensors. Deployment profiles can be set according...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.96 | 2% |
| 10-24 | $6.14 | 21% |
| 25-99 | $5.68 | 27% |
| 100-249 | $5.18 | 34% |
| 250-500 | $4.80 | 38% |
| 500 + |
Contact sales |
|
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 35.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP 48 7x7x1.0 mm |
The L9679E is an extension chip in airbag systems or a pyroswitch manager. This device is family-compatible with the L9679 and L9680 devices. The device includes an octal driver for squib/pyroswitch deployments and a quad channel interface for PSI-5 sensors. Deployment profiles can be set according...
Read More
|