Active
Automotive 8 channels chip for advanced airbag applications
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| Operating Voltage Min Volt | 5.4 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP 64 10x10x1.0 |
The L9689E is an airbag extension chip, family compatible with L9691 and L9690 devices.The IC includes eight deployment drivers, supporting both squib and low-energy actuator (LEA) loads (on two channels only). Additionally, it includes a two channels interface for PSI-5 remote sensors, a seven...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.78 | 0% |
| 10-24 | $6.58 | 25% |
| 25-99 | $6.27 | 29% |
| 100-249 | $5.45 | 38% |
| 250-499 | $5.20 | 41% |
| 500 | $4.74 | 46% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| Operating Voltage Min Volt | 5.4 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TQFP 64 10x10x1.0 |
The L9689E is an airbag extension chip, family compatible with L9691 and L9690 devices.The IC includes eight deployment drivers, supporting both squib and low-energy actuator (LEA) loads (on two channels only). Additionally, it includes a two channels interface for PSI-5 remote sensors, a seven...
Read More
|