Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Octal configurable low/high side driver
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 28 7.5x10.3 |
The L9733 is a highly flexible monolithic, medium current, output driver that incorporates 8 outputs that can be used as either internal low or high-side drives in any combination.Outputs 1-8 are self-configuring as high or low-side drives. Self-configuration allows a user to connect a high or...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.57 | 2% |
| 10-24 | $4.24 | 22% |
| 25-99 | $3.91 | 28% |
| 100-249 | $3.55 | 35% |
| 250-499 | $3.37 | 38% |
| 500 | $3.27 | 40% |
| 500 + |
Contact sales |
|
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 28 7.5x10.3 |
The L9733 is a highly flexible monolithic, medium current, output driver that incorporates 8 outputs that can be used as either internal low or high-side drives in any combination.Outputs 1-8 are self-configuring as high or low-side drives. Self-configuration allows a user to connect a high or...
Read More
|