NRND
Low power voltage regulator
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The L9777 is a monolithic integrated low drop regulator which can supply up to 200 mA, available in the PowerSSO-12 package.It is designed to supply microprocessor systems under severe conditions of automotive applications and therefore equipped with additional protection functions against over...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.53 | 33% |
| 10-24 | $2.39 | 10% |
| 25-99 | $2.22 | 17% |
| 100-249 | $1.92 | 28% |
| 250-499 | $1.80 | 32% |
| 500 | $1.58 | 41% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
The L9777 is a monolithic integrated low drop regulator which can supply up to 200 mA, available in the PowerSSO-12 package.It is designed to supply microprocessor systems under severe conditions of automotive applications and therefore equipped with additional protection functions against over...
Read More
|