Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Multifunction IC with MSC interface for Engine Management System
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HI-QUAD 64 14x14 |
The L9779WD is an integrated circuit designed for automotive environment and implemented in BCD6S technology.
It is conceived to provide all basic functions for standard engine management control units.
It is assembled in the HiQUAD-64 power package.
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HI-QUAD 64 14x14 |
The L9779WD is an integrated circuit designed for automotive environment and implemented in BCD6S technology.
It is conceived to provide all basic functions for standard engine management control units.
It is assembled in the HiQUAD-64 power package.
|