Active
Multifunction IC for Automotive Engine Management System
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP-EP 100 14x14x1.4 mm |
The L9788 is an integrated circuit designed for automotive engine management system.L9788 is a device realized in ST BCD proprietary technology, able to provide the full set of power supplies and signal preprocessing peripherals needed to control a 4-cylinders internal combustion...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $16.89 | 2% |
| 10-24 | $13.29 | 20% |
| 25-99 | $12.40 | 25% |
| 100-249 | $11.41 | 31% |
| 250-499 | $11.12 | 33% |
| 500 | $10.66 | 36% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| Operating Voltage Min Volt | 4.8 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP-EP 100 14x14x1.4 mm |
The L9788 is an integrated circuit designed for automotive engine management system.L9788 is a device realized in ST BCD proprietary technology, able to provide the full set of power supplies and signal preprocessing peripherals needed to control a 4-cylinders internal combustion...
Read More
|