Active
8 channels low side driver
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TFQFN 4X4X0.9 24L WETT> FLANKS |
The L9800 is an 8-channel LS driver designed for automotive applications (LEDs and relays) and compatible with resistive, inductive and capacitive loads. The device offers advanced diagnostic and protection functionalities such as open load, overcurrent and overtemperature detections, short to GND....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.90 | 2% |
| 10-24 | $1.39 | 25% |
| 25-99 | $1.27 | 32% |
| 100 | $1.13 | 39% |
| 100 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | TFQFN 4X4X0.9 24L WETT> FLANKS |
The L9800 is an 8-channel LS driver designed for automotive applications (LEDs and relays) and compatible with resistive, inductive and capacitive loads. The device offers advanced diagnostic and protection functionalities such as open load, overcurrent and overtemperature detections, short to GND....
Read More
|