L9848

L9848

Active

L9848TR

Octal configurable low/high side driver

Operating Voltage Min Volt9.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-28

The L9848 IC is a highly flexible monolithic medium current output driver that incorporates 2 dedicated low side outputs (outputs 7-8) and 6 outputs that can be used as either internal low or high side drives in any combination (outputs 1-6).In addition, 2 outputs are capable of being PWMed via an...
Read More

Key features
  • Configurable up to 6 high side drivers
  • RDSON = max.1.5 Ω @ Tj= 25 °C
  • Current limit of each output at min. 0.8 A
  • Supply voltage 4.75 V to 5.25 V
  • Output voltage clamping min. 35 V (low side mode)
  • Output voltage clamping -30 V (high side mode)
  • SPI interface for data communication
  • Additional PWM inputs for 2 outputs
  • Thermal shutdown for all outputs
  • Open load detection in off mode
  • Reverse battery protection for outputs (amb)
  • Ground disconnection for high side configured outputs
Out of Stock
Operating Voltage Min Volt9.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameSO-28

The L9848 IC is a highly flexible monolithic medium current output driver that incorporates 2 dedicated low side outputs (outputs 7-8) and 6 outputs that can be used as either internal low or high side drives in any combination (outputs 1-6).In addition, 2 outputs are capable of being PWMed via an...
Read More

Key features
  • Configurable up to 6 high side drivers
  • RDSON = max.1.5 Ω @ Tj= 25 °C
  • Current limit of each output at min. 0.8 A
  • Supply voltage 4.75 V to 5.25 V
  • Output voltage clamping min. 35 V (low side mode)
  • Output voltage clamping -30 V (high side mode)
  • SPI interface for data communication
  • Additional PWM inputs for 2 outputs
  • Thermal shutdown for all outputs
  • Open load detection in off mode
  • Reverse battery protection for outputs (amb)
  • Ground disconnection for high side configured outputs