Active
High voltage high side driver
| Operating Range | Automotive |
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.4 |
| Operating Voltage Max Volt | 6.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The L9856 is an high voltage device, manufactured with the BCD \OFF-LINE\ technology.It has the capability of driving N-Channel Power MOS transistors. The upper (floating) section is enabled to work with voltage rail up to 160V. The logic Inputs are CMOS/TTL compatible for ease of interfacing with...
Read More
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 4.4 |
| Operating Voltage Max Volt | 6.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The L9856 is an high voltage device, manufactured with the BCD \OFF-LINE\ technology.It has the capability of driving N-Channel Power MOS transistors. The upper (floating) section is enabled to work with voltage rail up to 160V. The logic Inputs are CMOS/TTL compatible for ease of interfacing with...
Read More
|