Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NET
| Operating Range | Automotive |
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 4.2 |
| Supply Voltage Max Volt | 54.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | TQFP-EP 64 10x10x1.0 mm |
L9907 is a gate driver unit controlling 6 N-channel FETs for brushless DC motors in automotive applications.Each pre-driver channel can be controlled independently allowing the implementation of all kinds of electric motor control strategy.The base gate output current is set via an external...
Read More
|
| Operating Range | Automotive |
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 4.2 |
| Supply Voltage Max Volt | 54.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | TQFP-EP 64 10x10x1.0 mm |
L9907 is a gate driver unit controlling 6 N-channel FETs for brushless DC motors in automotive applications.Each pre-driver channel can be controlled independently allowing the implementation of all kinds of electric motor control strategy.The base gate output current is set via an external...
Read More
|