L9911P

L9911P

L9911V

L9911V

L9911F NRND

Multifunction Smart Regulator with Lamp/Relay Diagnostic Driver
Quantity $ per Unit Savings
1 - 9$7.050%
10 - 24$6.3710%
25 - 99$6.0814%
100 - 249$5.2026%
250 - 499$4.4237%
500$4.2839%
Contact Sales
In stock:
$7.05
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
Operating Voltage Min Volt7.0
Operating Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameMW 8L
Key features
  • Fully monolithic design
  • High side field driver
  • Thermal protection
  • Field short circuit protection
  • Protected diagnostic lamp driver
  • Protected high side relay driver
  • Complex diagnostics
  • Load response control
  • DFM output (field monitor)
  • Self start function