Active
Multifunction Smart Regulator with Lamp/Relay Diagnostic Driver
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 7.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | MW 8L |
The L9911 is a monolithic multifunction alternator voltage regulator intended for use in automotive application.
It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 7.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | MW 8L |
The L9911 is a monolithic multifunction alternator voltage regulator intended for use in automotive application.
It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.
|