$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
C-terminal alternator voltage regulator (CTAVR)
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | MW 8L |
The device is a monolithic alternator voltage regulator intended for use in automotive application.It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.This device regulates in close loop the output...
Read More
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| Operating Voltage Min Volt | 6.0 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | MW 8L |
The device is a monolithic alternator voltage regulator intended for use in automotive application.It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.This device regulates in close loop the output...
Read More
|