L9930PD13TR NRND

Dual Full Bridge
Operating RangeAutomotive
Supply Voltage Min Volt8.0
Supply Voltage Max Volt18.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSO-20
Key Features
  • DETECTION: SHORTED LOAD OPEN LOAD OVERTEMPERATURE
  • PROTECTION: TEMPERATURE PROTECTION SHORT-CIRCUIT PROTECTION (Vbat, LOAD, GND)
  • RDS ON = 2
  • INTERNAL FREE WHEELING DIODES
  • INTERNAL CLAMPING VOLTAGE = 32V
  • RESISTIVE OR INDUCTIVE LOAD
  • PARALLEL DRIVE CAPABILITY
Out of stock
$4.68
Range Unit Price Savings
1 - 9$4.680%
10 - 99$3.9715%
100 - 249$3.2630%
250 - 500$2.9337%
Contact Sales