🚀 New Platform Beta is Live! Expect some delays in order processing. Apologies for the inconvenience! 🚀 Shop now!

L9958XP

L9958XP

L9958

L9958

Active

L9958TR

SPI Controlled H-Bridge

Supply Voltage Min Volt4.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9958 is an SPI controlled H-Bridge, designed for the control of DC and stepper motors in safety critical applications and under extreme environmental conditions.The H-Bridge is protected against over temperature, short circuits and has an undervoltage lockout for all the supply voltages Vsand...
Read More

Key features
  • Programmable current regulation peak threshold by SPI up to 8.6 A typ.
  • Operating battery supply voltage 4.0 V to 28 V
  • Operating Vdd supply voltage 4.5 V to 5.5 V
  • All pins withstand 19 V, Vs and output pins withstand 40 V
  • Full path Ronfrom 100 mΩ (at Tj = -40 °C) to 300 mΩ (at Tj=150 °C)
  • Logic inputs TTL/CMOS-compatible
  • Operating frequency up to 20 kHz
  • 16-bit SPI interface for configuration/diagnostics, daisy chain capability
  • Over temperature and short circuit protection
  • VSundervoltage disable function
  • Vddundervoltage and overvoltage protection
  • Vddovervoltage detection
  • Open-load detection in ON condition
  • Full diagnostics in OFF state
  • Enable and disable input
  • Low stand by current (<10 μA)
  • Voltage and current slew-rate control for low EMI, programmable through SPI
  • Available in three power packages
Out of Stock
Quantity $ per unit Savings
1-500$15.010%
Contact sales
$15.01
Supply Voltage Min Volt4.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO-20

The L9958 is an SPI controlled H-Bridge, designed for the control of DC and stepper motors in safety critical applications and under extreme environmental conditions.The H-Bridge is protected against over temperature, short circuits and has an undervoltage lockout for all the supply voltages Vsand...
Read More

Key features
  • Programmable current regulation peak threshold by SPI up to 8.6 A typ.
  • Operating battery supply voltage 4.0 V to 28 V
  • Operating Vdd supply voltage 4.5 V to 5.5 V
  • All pins withstand 19 V, Vs and output pins withstand 40 V
  • Full path Ronfrom 100 mΩ (at Tj = -40 °C) to 300 mΩ (at Tj=150 °C)
  • Logic inputs TTL/CMOS-compatible
  • Operating frequency up to 20 kHz
  • 16-bit SPI interface for configuration/diagnostics, daisy chain capability
  • Over temperature and short circuit protection
  • VSundervoltage disable function
  • Vddundervoltage and overvoltage protection
  • Vddovervoltage detection
  • Open-load detection in ON condition
  • Full diagnostics in OFF state
  • Enable and disable input
  • Low stand by current (<10 μA)
  • Voltage and current slew-rate control for low EMI, programmable through SPI
  • Available in three power packages