L9958SBTR

L9958SBTR

L9958TR

L9958TR

Active

L9958XP

SPI Controlled H-Bridge

Supply Voltage Min Volt4.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The L9958 is an SPI controlled H-Bridge, designed for the control of DC and stepper motors in safety critical applications and under extreme environmental conditions.The H-Bridge is protected against over temperature, short circuits and has an undervoltage lockout for all the supply voltages Vsand...
Read More

Key features
  • Programmable current regulation peak threshold by SPI up to 8.6 A typ.
  • Operating battery supply voltage 4.0 V to 28 V
  • Operating Vdd supply voltage 4.5 V to 5.5 V
  • All pins withstand 19 V, Vs and output pins withstand 40 V
  • Full path Ronfrom 100 mΩ (at Tj = -40 °C) to 300 mΩ (at Tj=150 °C)
  • Logic inputs TTL/CMOS-compatible
  • Operating frequency up to 20 kHz
  • 16-bit SPI interface for configuration/diagnostics, daisy chain capability
  • Over temperature and short circuit protection
  • VSundervoltage disable function
  • Vddundervoltage and overvoltage protection
  • Vddovervoltage detection
  • Open-load detection in ON condition
  • Full diagnostics in OFF state
  • Enable and disable input
  • Low stand by current (<10 μA)
  • Voltage and current slew-rate control for low EMI, programmable through SPI
  • Available in three power packages
Out of Stock
Supply Voltage Min Volt4.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

The L9958 is an SPI controlled H-Bridge, designed for the control of DC and stepper motors in safety critical applications and under extreme environmental conditions.The H-Bridge is protected against over temperature, short circuits and has an undervoltage lockout for all the supply voltages Vsand...
Read More

Key features
  • Programmable current regulation peak threshold by SPI up to 8.6 A typ.
  • Operating battery supply voltage 4.0 V to 28 V
  • Operating Vdd supply voltage 4.5 V to 5.5 V
  • All pins withstand 19 V, Vs and output pins withstand 40 V
  • Full path Ronfrom 100 mΩ (at Tj = -40 °C) to 300 mΩ (at Tj=150 °C)
  • Logic inputs TTL/CMOS-compatible
  • Operating frequency up to 20 kHz
  • 16-bit SPI interface for configuration/diagnostics, daisy chain capability
  • Over temperature and short circuit protection
  • VSundervoltage disable function
  • Vddundervoltage and overvoltage protection
  • Vddovervoltage detection
  • Open-load detection in ON condition
  • Full diagnostics in OFF state
  • Enable and disable input
  • Low stand by current (<10 μA)
  • Voltage and current slew-rate control for low EMI, programmable through SPI
  • Available in three power packages