🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Single / Dual PMOS High-side H-bridge
Operating Range | Automotive |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 28.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PWSSO 36 |
L9959S/L9959U and L9959T are single and dual integrated H-bridges for resistive and inductive loads featuring output current direction and supervising functions.The PowerSSO24 houses one full H-Bridge, while the PowerSSO36 houses both two H-Bridges that can work in parallel, through independent...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $9.87 | 0% |
10-24 | $7.40 | 25% |
25-99 | $7.06 | 29% |
100-249 | $6.13 | 38% |
250-499 | $5.85 | 41% |
500 | $5.34 | 46% |
500 + |
Contact sales |
Operating Range | Automotive |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 28.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PWSSO 36 |
L9959S/L9959U and L9959T are single and dual integrated H-bridges for resistive and inductive loads featuring output current direction and supervising functions.The PowerSSO24 houses one full H-Bridge, while the PowerSSO36 houses both two H-Bridges that can work in parallel, through independent...
Read More
|